Case studies

Illuminating redevelopment in London

Located in the buzzing heart of London, Lucent W1 is set to become one of the city’s most iconic buildings. This BREEAM outstanding and WELL-enabled redevelopment over eight storeys, features Tate’s raised access flooring throughout.

  • Sector: Commercial Office
  • Location: London, GB
  • Completion date: October 2023
  • Architect: Fletcher Priest Architects
  • Products: RMG600 , FDEB_M

Lucent W1 is a unique commercial office refurbishment project. It features a cutting-edge design with nature at its heart.

Commercial office

Creating balance to boost productivity

The development features 11,000 sq m of workspaces built around health, with light-flooded areas, clean air systems accessible through our Tate raised access floor system to support office culture wellbeing.

Talk to us

Lucent W1 is built with a strong focus on the environment, with a tree towering in the central atrium and an internal green wall that stretches the full height of the world-famous external lights of Piccadilly Circus.

Tate Access Floors enable adaptable interiors

The floor space at Lucent W1 is open and expansive, allowing customers to leave their own mark and tailor their spaces to the changing needs of their businesses over time. One facet of this adaptability is thanks largely to the use of Tate access floors.

Nearly 11,000 sq m of PSA:2021 Standard raised access flooring from Tate was used in the project, creating a dynamic feature, and complementing the best-in-class commercial office surroundings, alongside retail and hospitality spaces.

Three types of Tate raised access floor systems were installed in this project, which included PSA:2021 RMG600, 1,000 sq m of PSA:2021 RMG Simploc as well as our full depth, edge-banded PSA:2021 FDEB_M system with a Polyflor SD vinyl architectural finish for the building’s server room, which offers excellent Static Dissipative (SD) properties for static control.

Outstanding BREEAM sustainable building certification

Lucent has big ambitions, with a BREEAM ‘Outstanding’ rating in its design stage, as well as targeting a WELL ‘Gold’ standard.

The innovative Fletcher Priest design team, with construction led by Wates, has created commercial offices that feel cocooned away from the surrounding city, while 20 terraces allow panoramic views across the capital and will be home to over 600 plants and a three-storey green wall.

“We’ve been delighted to work with the teams at Wates and Landsec on the Lucent W1 project, which supports Tate’s Planet Passionate commitment to achieving industrial decarbonisation and a net zero future.

“The end result is a tremendously impressive building featuring some innovative architectural features, including a number of Tate’s PSA:2021 Standard raised access floors.

“The Tate raised floor systems were purposefully selected at the design stage to provide flexibility for tenants, especially to the open workspaces which might need to be reconfigured for different customers now and in the future.”

Steve Hook
Managing Director
Kingspan Data & Flooring

Products used in this project

Find out more about the products used in this project below.

United Kingdom & Ireland enquiries:

+44 (0) 1482 781701

Burma Drive
Hull
HU9 5SG
United Kingdom

© 2025 Kingspan Group. All Rights Reserved

*We have achieved Cradle to Cradle Certified® Silver for these Raised Access Flooring Panels under certification number 7236. Cradle to Cradle Certified® is a registered trademark of the Cradle to Cradle Products Innovation Institute. Cradle to Cradle Certified® is the world's most advanced science-based, multi-attribute certification program for designing, making and verifying materials and products that are safe, circular and responsibly made.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that an engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that an engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.