Product Highlights
- 25-Year Total System Warranty
- Fire class BS476-6:1989 & BS476-7:1997 Class 0
- High-Density Particle Board [30mm]
- 55mm to 1100mm Finished Floor Heights
- PSA: 2021 Standard approved
- FSC® Certified core
Our free on-demand learning platform, giving you unlimited access to practical learning, expert guidance, and in-depth resources whenever.
Find out more
Your data centre isn’t static, and neither are we. At Tate, we specialise not only in new builds but also in retrofitting and upgrading existing sites.
Find out more
Planet Passionate is Tate’s global initiative aimed at lowering carbon emissions, reducing waste, and protecting natural resources.
Learn More
Steel encapsulated wood core panels are reclaimed from previous building installations, ready for re-use application. Each panel comes with a limited warranty of up to 25 years when installed with a new pedestal system by our in-house contracting team.
Find out more
From concept through completion, and beyond, we deliver tailored guidance and support at every stage of the journey.
Work With Us
Try our Product Finder or Configurator tool to help guide you, from our range of Raised Access Floors to our Data Centre Solution products.
Based on your location, we think there is a website better suited to you.
Tate Global AMER



FDEB_M panels are comprised of galvanised steel top and bottom sheet that is bonded to the core. A resilient covering is applied to the top and the panel is finished with an ABS edge band. FDEB_M is suitable for use in data centres, comms rooms and server rooms. The result is a PSA: 2021 medium grade elevated modular floor onto which IT components can be placed including server cabinets, uninterruptible power supplies, and cooling systems.