Featured
PSA Standard logo

medium

RMG600

RMG600 systems are one of our most commonly specified raised access flooring solutions. An RMG600 flooring system is particularly suitable for general office environments where there are significant levels of building services in the floor void including electrical power, data, telecoms, air conditioning or environmental control, security, fire detection and suppression.

Product Highlights

  • 25-year Total System Warranty
  • Fire class BS476-6:1989 & BS476-7:1997 Class 0
  • FSC Certified core
  • 3x safety factor under PSA: 2021 standard
  • Loose lay system (screw down option available)

How it works

FSC Certified Wood Core

Every panel within the system comprises of a galvanised steel top and bottom sheet bonded to an FSC certified, high density particle board core for durability

Unique Steel Encapsulation

Unique wrap-around steel encapsulation offers a strong and stable flooring solution with good thermal insulation between the screed and the upper floor

Supports the Circular Economy

This product comes with a Material Passport, which brings together material information data to ensure effective recovery and reuse at its end of life

3D interactive model.

Click and zoom to explore our 3D interactive model.

Related products

This product in use

Case studies

YY London, 30 South Colonnade

Canary Wharf’s 30 South Colonnade, now known as YY London demonstrates its sustainability efforts through its building design and function. Everyone involved had the responsibility of making sure this development became a new landmark of London.

View details

United Kingdom & Ireland enquiries:

+44 (0) 1482 781701

Burma Drive
Hull
HU9 5SG
United Kingdom

© 2025 Kingspan Group. All Rights Reserved

*We have achieved Cradle to Cradle Certified® Silver for these Raised Access Flooring Panels under certification number 7236. Cradle to Cradle Certified® is a registered trademark of the Cradle to Cradle Products Innovation Institute. Cradle to Cradle Certified® is the world's most advanced science-based, multi-attribute certification program for designing, making and verifying materials and products that are safe, circular and responsibly made.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that a FSC Certified engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that a FSC Certified engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.