Featured
PSA Standard logo

medium

RMG600+

Tate RMG600+ part of the Lower Embodied Carbon (LEC) range is a market first for access floors. Produced using a minimum of 91% recycled content and low carbon steel, this latest PSA:2021 approved raised access floor panel, also comes with a full 25-year warranty. Ideal for demanding commercial office environments requiring low embodied carbon and high-performing solutions.

Product Highlights

  • Minimum of 91% recycled content
  • 50% reduction in embodied carbon than standard RMG600 (A1-A3)
  • 46% lower embodied carbon than standard RMG600 (A-C)
  • PSA: 2021 Standard approved
  • 25-Year Total System Warranty

How it works

Lower Embodied Carbon in Every Panel

6.88kg CO2e per panel (A1-A3), a 46% reduction (A1-C) per panel, compared to the standard RMG600 EPD verified to EN 15804-A2: 2019 standard.

More Recycled Material

The high density 30mm thick particleboard core of RMG600+ panels is comprised of a minimum 91% recycled material.

EPD Certified

Tate RMG600+ is certified with an Environmental Product Declaration (EPD), which brings together quantifiable environmental performance data.

3D interactive model.

Click and zoom to explore our 3D interactive model.

Related products

This product in use

Case studies

Aldi Bardon Distribution Centre

Operational performance and sustainability were the key criteria for Aldi’s new national distribution centre in selecting our lowest embodied carbon floor panel.

View details

United Kingdom & Ireland enquiries:

+44 (0) 1482 781701

Burma Drive
Hull
HU9 5SG
United Kingdom

© 2025 Kingspan Group. All Rights Reserved

*We have achieved Cradle to Cradle Certified® Silver for these Raised Access Flooring Panels under certification number 7236. Cradle to Cradle Certified® is a registered trademark of the Cradle to Cradle Products Innovation Institute. Cradle to Cradle Certified® is the world's most advanced science-based, multi-attribute certification program for designing, making and verifying materials and products that are safe, circular and responsibly made.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that a FSC Certified engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that a FSC Certified engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.