Based on your location, we think there is a website better suited to you.

Tate Global America
Products

Raised Access Floors | For Commercial Offices

Tate Raf Landing Page Header Alt Image En Uk

Filter:

LEC Product
Featured
Tate Rmg600 Plus Product Render Mobile Image en uk
LEC
PSA STANDARD

RMG600+

RMG600+ is our lowest ever embodied carbon access floor. An award-winning PSA: 2021 medium grade access floor with a minimum of 91% recycled materials & low carbon steel.

Find out more
Tate Rlg600 Product Render Mobile Image en uk
PSA STANDARD

RLG600

RLG600 is a PSA: 2021 light grade raised access floor intended for light office use and is capable of handling a 6.7kN/m2 uniformly distributed load.

Find out more
Tate Rhg600 Simploc Product Render Mobile Image en uk
PSA STANDARD

RHG600 Simploc

RHG600 Simploc is a PSA: 2021 heavy grade system, that is designed for use in office, computer, print & mechanical rooms with heavy equipment.

Find out more
Tate Fdeb H Product Render 2 Mobile Image en uk
PSA STANDARD

FDEB_H

FDEB_H is our PSA heavy grade edge banded raised access flooring system, suitable for data centres & server rooms, capable of handling a 12kN/sq m distributed load.

Find out more
Tate Fdeb Xh Product Render 3 Mobile Image en uk
PSA STANDARD

FDEB_XH

FDEB_XH is our PSA extra heavy grade access floor system, suitable for data centres & server rooms with a high pressure laminate surface & full edge banding.

Find out more
Tate Fdeb M Product Render 2 Mobile Image en uk
PSA STANDARD

FDEB_M

FDEB_M are PSA: 2021 medium grade access floor systems, suitable for data centres and server room use & can be used with server cabinets, and cooling systems.

Find out more
1 2 3
Can't find what you're looking for?
Get in touch with the Tate team today to connect with one of our specification experts. Whether you need design guidance or technical support, we’re here to help.
Contact Us
Sustainable Products

Raising Standards

We benchmark our manufacturing to leading international environmental standards, giving you clarity and complete assurance on the lower embodied carbon content of our raised access flooring.

Accreditations include: PSA: 2021, EPDs, Cradle-to-Cradle, Material Passports, ISO 14001: 2015, ISO 50001: 2018, ISO 9001: 2015, and ISO 45001: 2018.

Certifications include: FSCĀ®

knowledge article

What is a raised access floor and how do they work?

An innovative flooring system, raised access floors feature a hidden void underneath the surface panel, providing easy access to the underfloor space.

Click below to find out more about this system, its features, and benefits.

Tate Cradle To Cradle Statement White Mobile Eu En