Case studies

Functional and adaptable commercial office in Australia

The development of 42 Honeysuckle Drive in Newcastle represents a significant leap forward in integrating commercial and hospitality spaces.

  • Sector: Commercial office
  • Location: Newcastle, Australia
  • Completion date: November 2025
  • Architect: Bates Smart

Products used & Highlights

Concore 800

  • Tate's ConCore® 800 raised access floor panel is intended for light duty commercial applications with a total load requirement of 3.5 kN or less and is engineered to meet Tate Standards per local testing methods.
  • Panel weight: 35 kg/m² bare
  • All steel welded construction filled internally with a cementitious core material
  • Protected from corrosion by an epoxy paint finish
  • Class A flame spread rating
  • Non-combustible material

Commentary on the project

Project overview

The development of 42 Honeysuckle Drive in Newcastle represents a significant leap forward in integrating commercial and hospitality spaces. Initiated in 2023 and completed in early 2024, this project reflects a trend toward blending functional office environments with luxurious hotel amenities.

DOMA, one of Australia’s largest private developers, led this innovative development. Spanning multiple stories from levels 3 to 8, the development seamlessly incorporates Ausgrid's commercial office spaces alongside the award-winning Little National hotel brand. The project also includes retail outlets and car parking facilities, creating a vertical precinct designed for convenience and collaboration.

Commentary on the project

Design and functionality

The commercial floors showcase the superior performance of Tate’s raised access flooring solutions. Our products were integral to achieving the functional and adaptable office environment required for this cutting-edge development. Installed throughout levels 3 to 8, the raised floors are designed to support a robust point load of 3.5kN (360kg per panel), ensuring unparalleled durability and flexibility for tenant fit-outs.

This design not only provides exceptional load-bearing capabilities but also facilitates easy access to underfloor services, futureproofing the space for evolving technological and infrastructure demands. By incorporating Tate’s solutions, the project underscores a commitment to high-quality materials that enhance the functionality of modern office spaces.

Commentary on the project

Future impact

With its forward-thinking design, 42 Honeysuckle Drive highlights the growing importance of flexible, mixed-use developments in Australia. Newcastle’s Little National hotel, the third in Australia, embodies DOMA’s vision of combining luxurious hospitality with practical workspaces, a concept expected to become more prevalent worldwide.

United Kingdom & Ireland enquiries:

+44 (0) 1482 781701

Burma Drive
Hull
HU9 5SG
United Kingdom

© 2025 Kingspan Group. All Rights Reserved

*We have achieved Cradle to Cradle Certified® Silver for these Raised Access Flooring Panels under certification number 7236. Cradle to Cradle Certified® is a registered trademark of the Cradle to Cradle Products Innovation Institute. Cradle to Cradle Certified® is the world's most advanced science-based, multi-attribute certification program for designing, making and verifying materials and products that are safe, circular and responsibly made.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that an engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that an engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.