PSA Standard logo

extra heavy

RHG_X

RHG_X is a raised floor system intended for extra heavy office use, independently tested and certified under the PSA Extra Heavy grade. The fully encapsulated RHG_X panel comprises a wrap-around steel top and a steel base plate that is mechanically stitched around a particle board core for greater strength and durability. Floor heights can be adjusted from 155mm using standard pedestals. RHG_X features a 3x safety factor under PSA: 2021 standard, based on a full raised access floor system.

Product Highlights

  • 25-year Total System Warranty
  • Fire class BS476-6:1989 & BS476-7:1997 Class 0
  • High-density particle board [30mm]
  • FSC Certified core
  • Unique wrap-around steel encapsulation

No downloads available.

Talk to us

How it works

FSC Certified Wood Core

Every panel within the system comprises of a galvanised steel top and bottom sheet bonded to an FSC certified, high density particle board core for durability

Unique Steel Encapsulation

Unique wrap-around steel encapsulation offers a strong and stable flooring solution with good thermal insulation between the screed and the upper floor

PSA Approved with 25-Year Warranty

Tested to PSA Extra Heavy Grade in accordance with PSA MOB PF2 PS/SPU: 2021 for raised access floors with a 25-year warranty

Related products

United Kingdom & Ireland enquiries:

+44 (0) 1482 781701

Burma Drive
Hull
HU9 5SG
United Kingdom

© 2025 Kingspan Group. All Rights Reserved

*We have achieved Cradle to Cradle Certified® Silver for these Raised Access Flooring Panels under certification number 7236. Cradle to Cradle Certified® is a registered trademark of the Cradle to Cradle Products Innovation Institute. Cradle to Cradle Certified® is the world's most advanced science-based, multi-attribute certification program for designing, making and verifying materials and products that are safe, circular and responsibly made.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that an engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that an engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.