PSA Standard logo

heavy

RHG600 Simploc

RHG600 Simploc is our heavy-grade system, capable of handling up to a 12kN/m2 uniformly distributed load. An RHG600 Simploc system is designed for heavy office use, computer, print and mechanical rooms with heavy equipment.

Product Highlights

  • 25-year Total System Warranty
  • FSC Certified core
  • EPD & HPD certification
  • Fire class BS476-6:1989 & BS476-7:1997 Class 0
  • 3x safety factor under PSA: 2021 standard

How it works

FSC Certified Wood Core

Every panel within the system comprises of a galvanised steel top and bottom sheet bonded to an FSC certified, high density particle board core for durability

Unique Steel Encapsulation

Unique wrap-around steel encapsulation offers a strong and stable flooring solution with good thermal insulation between the screed and the upper floor

PSA Approved with 25-Year Warranty

Tested to PSA Heavy Grade in accordance with PSA MOB PF2 PS/SPU: 2021 for raised access floors with a 25-year warranty

3D interactive model.

Click and zoom to explore our 3D interactive model.

Related products

This product in use

Case studies

Lucent W1

Located in the buzzing heart of London, Lucent W1 is set to become one of the city’s most iconic buildings. This BREEAM outstanding and WELL-enabled redevelopment over eight storeys, features Tate’s raised access flooring throughout.

View details

United Kingdom & Ireland enquiries:

+44 (0) 1482 781701

Burma Drive
Hull
HU9 5SG
United Kingdom

© 2025 Kingspan Group. All Rights Reserved

*We have achieved Cradle to Cradle Certified® Silver for these Raised Access Flooring Panels under certification number 7236. Cradle to Cradle Certified® is a registered trademark of the Cradle to Cradle Products Innovation Institute. Cradle to Cradle Certified® is the world's most advanced science-based, multi-attribute certification program for designing, making and verifying materials and products that are safe, circular and responsibly made.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that a FSC Certified engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that a FSC Certified engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.