Hollow Floor 40B

The Hollow Floor 40B dry cavity core floor consists of 600 x 600mm panels with single layer thicknesses of 40.4mm and a working load of 12.5kN. The Hollow Floor 40B system offers excellent performance in use and is designed for ease of assembly, installation and handling when on site. All Tate Hollow Floor dry cavity core floor panels are supplied on small pallets (600 x 600 mm) with a maximum weight of 700 kg.

Product Highlights

  • Working load performance up to 12.5kN
  • Fire resistance class F30 up to a height of 750mm (DIN4102-2:1977-09)
  • Tongue and groove system
  • Underside steel single sheet

No downloads available.

Talk to us

How it works

Excellent Acoustic Performance

One of the many benefits of a Tate Hollow Floor System is its ability to dampen the transmission of airborne sound in sound-sensitive installations.

Non-flammable Calcium Sulphate Core

Calcium sulphate panels are made of naturally occurring gypsum, tested to REI60 EN13501-2: 2016 (30/40) & F30 DIN4102-2: 1977-09 (40B)

Impact Resistant Surface

We’ve designed panels to be tough, durable and able to withstand impact and shock loads without chipping or cracking to ensure they retain their integrity.

Related products

United Kingdom & Ireland enquiries:

+44 (0) 1482 781701

Burma Drive
Hull
HU9 5SG
United Kingdom

© 2025 Kingspan Group. All Rights Reserved

*We have achieved Cradle to Cradle Certified® Silver for these Raised Access Flooring Panels under certification number 7236. Cradle to Cradle Certified® is a registered trademark of the Cradle to Cradle Products Innovation Institute. Cradle to Cradle Certified® is the world's most advanced science-based, multi-attribute certification program for designing, making and verifying materials and products that are safe, circular and responsibly made.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that an engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that an engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.