PSA Standard logo

extra heavy

FDEB_XH

FDEB_XH is our extra heavy grade system, capable of handling a 12kN/m2 uniformly distributed load. The panel comprises galvanised steel top and bottom sheets that are bonded to the core. A High Pressure Laminate surface is applied to the top surface and the panel is finished with a full edge banding.

Product Highlights

  • 25-year Total System Warranty
  • Fire class BS476-6:1989 & BS476-7:1997 Class 0
  • This system has EPD & HPD certification
  • FSC Certified high density particle board [38mm]
  • 3x safety factor under PSA: 2021 standard

No downloads available.

Talk to us

How it works

Edge Banded

The conductive edge band offers physical protection for the edge of the access floor panel and effectively maintains the integrity of the raised floor system

Range of Surface Finishes

Can be factory produced with a bonded resilient surface covering. There are many finishes available including vinyl, linoleum, rubber, HPL

Extensive Testing

Our market leading products offer extensive testing to ensure excellent performance with respect to fire resistance and acoustic requirements

3D interactive model.

Click and zoom to explore our 3D interactive model.

Related products

United Kingdom & Ireland enquiries:

+44 (0) 1482 781701

Burma Drive
Hull
HU9 5SG
United Kingdom

© 2025 Kingspan Group. All Rights Reserved

*We have achieved Cradle to Cradle Certified® Silver for these Raised Access Flooring Panels under certification number 7236. Cradle to Cradle Certified® is a registered trademark of the Cradle to Cradle Products Innovation Institute. Cradle to Cradle Certified® is the world's most advanced science-based, multi-attribute certification program for designing, making and verifying materials and products that are safe, circular and responsibly made.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that an engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.

Tate logo

Our products are installed in the most prestigious buildings in the UK and across the globe. We are working to reduce our carbon footprint, introduce fully recyclable access floor panels, improve our manufacturing processes and maintain the highest standards as we support the development of sustainable commercial offices.

The visual and acoustic impact that an engineered wood floor has on commercial spaces is unsurpassed. Genuine wood flooring delivers a warmth, comfort and quality combining natural timbers with the practical, flexible features of an innovative raised access floor.